Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB184F-80

Eaton Bussmann series C.B.184F automotive circuit breaker, 48 Vdc, 80A, 3 kAIC, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB184F automotive circuit breaker
Catalog Number
CB184F-80
UPC
051712621342
Product Length/Depth
1.19 in
Product Height
4.88 in
Product Width
6.19 in
Product Weight
0.25 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
80 A
Voltage rating
48 Vdc
Packaging Type
Standard
Material
Waterproof
Interrupt rating
3 kAIC
Type
Automotive, type III, high amp
Application
Buses, RVs, trucks and marine systems

Exportar especificación del producto