Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB185-110

Eaton Bussmann series C.B.185 automotive circuit breaker, Switchable, 48 Vdc, 110A, 3 kAIC, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB185 automotive circuit breaker
Catalog Number
CB185-110
UPC
051712621526
Product Length/Depth
1.9 in
Product Height
2.9 in
Product Width
1.68 in
Product Weight
0.23 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
110 A
Voltage rating
48 Vdc
Packaging Type
Standard
Material
Waterproof
Mounting Method
Flush
Interrupt rating
3 kAIC
Type
Automotive, type III, high amp
Special features
Switchable
Application
Trucks, buses, RVs and marine systems

Exportar especificación del producto