Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB185-70

Eaton Bussmann series C.B.185 automotive circuit breaker, Switchable, 48 Vdc, 70A, 3 kAIC, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB185 automotive circuit breaker
Catalog Number
CB185-70
UPC
051712598002
Product Length/Depth
1.9 in
Product Height
2.9 in
Product Width
1.68 in
Product Weight
0.23 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
70A
Voltage rating
48 Vdc
Packaging Type
Standard
Material
Waterproof
Mounting Method
Flush
Interrupt rating
3 kAIC
Type
Automotive, type III, high amp
Special features
Switchable
Application
Trucks, buses, RVs and marine systems

Exportar especificación del producto