Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB185P-135

Eaton Bussmann series C.B.185P automotive circuit breaker, Switchable, 48 Vdc, 135A, 3 kAIC, Type III, High amp

General specifications

Product Name
Eaton Bussmann series CB185P automotive circuit breaker
Catalog Number
CB185P-135
UPC
051712624565
Product Length/Depth
1.9 in
Product Height
2.9 in
Product Width
2.1 in
Product Weight
0.18 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
135A
Voltage rating
48 Vdc
Mounting Method
Panel
Interrupt rating
3 kAIC
Type
Automotive, type III, high amp
Special features
Switchable
Application
Trucks, buses, RVs and marine systems

Exportar especificación del producto