Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB185P-25

Eaton Bussmann series C.B.185P automotive circuit breaker, Switchable, 48 Vdc, 25A, 3 kAIC, Type III, High amp

Especificaciones generales

Product Name
Eaton Bussmann series CB185P automotive circuit breaker
Catalog Number
CB185P-25
UPC
051712614771
Product Length/Depth
1.9 in
Product Height
2.9 in
Product Width
2.1 in
Product Weight
0.18 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
25 A
Voltage rating
48 Vdc
Mounting Method
Panel
Interrupt rating
3 kAIC
Type
Automotive, type III, high amp
Special features
Switchable
Application
Trucks, buses, RVs and marine systems

Exportar especificación del producto