Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB187P-100

Eaton Bussmann series C.B.187P marine rated circuit breaker, 48 Vdc, 100A, 5 kAIC, Automotive, Type III, 5/16 in-18 TPI copper terminal

General specifications

Product Name
Eaton Bussmann series CB187P marine rated circuit breaker
Catalog Number
CB187P-100
UPC
051712539203
Product Length/Depth
3.4 in
Product Height
2.51 in
Product Width
2.26 in
Product Weight
0.39 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
100 A
Voltage rating
48 Vdc
Mounting Method
Panel
Interrupt rating
5 kAIC
Connection
5/16 inch - 18 TPI copper terminal
Type
Automotive, type III, marine-rated
Application
Marine systems

Exportar especificación del producto