Circuit Breaker, Automotive, type II footprint, 25A, 14 Vdc, Grey UL-Rated 94V-0 thermoplastic housing with gold metal cover (type I) or silver metal cover (type II)
| Product Name |
Eaton Bussmann series typeII footprint circuit breaker
|
| Catalog Number |
CB212-25
|
| UPC |
051712292764
|
| Product Length/Depth |
0.44 in
|
| Product Height |
1.41 in
|
| Product Width |
0.25 in
|
| Product Weight |
0.02 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
25 A
|
| Voltage rating |
14 Vdc
|
| Circuit breaker frame type |
Type II
|
| Packaging Type |
Standard
|
| Color |
Gray
|
| Type |
ATM Footprint circuit breaker
|
| Special features |
Type II
|
| Application |
RVs, automotive circuits
|