Eaton Bussmann series CB223 automotive circuit breaker, type III ATC footprint, 25A, 28 Vdc, UL-Rated 94V-0 thermoplastic housing with gold metal cover (type I) or silver metal cover (type II and III)
| Product Name |
Eaton Bussmann series ATC footprint type III circuit breaker
|
| Catalog Number |
CB223-25
|
| UPC |
051712614825
|
| Product Length/Depth |
0.8 in
|
| Product Height |
1.5 in
|
| Product Width |
0.26 in
|
| Product Weight |
0.04 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
25 A
|
| Voltage rating |
32 Vdc
|
| Circuit breaker frame type |
Type III
|
| Quantity |
1
|
| Type |
Automotive, type III ATC footprint
|
| Application |
RVs, automotive circuits
|