Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CB234-25

Eaton Bussmann series C.B.234 automotive circuit breaker, Low profile, 25A, 300 AIC, Plug In

General specifications

Product Name
Eaton Bussmann series CB234 automotive circuit breaker
Catalog Number
CB234-25
UPC
051712698528
Product Length/Depth
0.03 m
Product Height
0.01 m
Product Width
0.01 m
Product Weight
0.45 g
Compliances
SAE J1625
RoHS Compliant

Especificaciones del producto

Amperage Rating
25 A
Packaging Type
Standard
Interrupt rating
300 AIC
Connection
Plug in
Special features
Low profile

Exportar especificación del producto