Eaton Bussmann series C.B.B automotive circuit breaker, 24 Vdc, 30A, Type II Bussmann series footprint
Product Name |
Eaton Bussmann series CBB automotive circuit breaker
|
Catalog Number |
CBB-30
|
UPC |
051712139472
|
Product Length/Depth |
14.75 in
|
Product Height |
7.5 in
|
Product Width |
9.25 in
|
Product Weight |
0.34 lb
|
Compliances |
Contact factory
RoHS Compliant |
Amperage Rating |
30 A
|
Voltage rating |
24 V DC
|
Type |
Automotive, type II Bussmann series footprint
|
Application |
RVs, automotive circuits
|