Eaton Bussmann series C.B.BF marine rated battery fuse, 225A
| Product Name |
Eaton Bussmann series CBBF marine rated battery fuse
|
| Catalog Number |
CBBF-225
|
| UPC |
051712202329
|
| Product Length/Depth |
0.9 in
|
| Product Height |
0.59 in
|
| Product Width |
0.65 in
|
| Product Weight |
0.4 lb
|
| Compliances |
SAE J1117
RoHS Compliant |
| Amperage Rating |
225 A
|
| Special features |
Marine rated
|
| Application |
Main and auxiliary circuit protection
|