Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CBC-10B

Eaton Bussmann series CBC-B automotive circuit breaker, 14 Vdc, 10 A, 1.5 kAIC, Type I, 10-32 TPI stud

Especificaciones generales

Product Name
Eaton Bussmann series CBC-B automotive circuit breaker
Catalog Number
CBC-10B
UPC
051712271172
EAN
5027590253864
Product Length/Depth
14.75 in
Product Height
7.5 in
Product Width
9.25 in
Product Weight
0.5 lb
Compliances
Contact factory

Especificaciones del producto

Amperage Rating
10 A
Voltage rating
14 Vdc
Interrupt rating
1.5 kAIC
Connection
#10-32 TPI stud
Type
Automotive, type I
Application
RVs, trucks and marine systems

Exportar especificación del producto