Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CBC-20B

Eaton Bussmann series CBC-B automotive circuit breaker, 14 Vdc, 20 A, 1.5 kAIC, Type I, 10-32 TPI stud

General specifications

Product Name
Eaton Bussmann series CBC-B automotive circuit breaker
Catalog Number
CBC-20B
UPC
051712271196
Product Length/Depth
0.84 in
Product Height
1.35 in
Product Width
1.46 in
Product Weight
0.5 lb
Compliances
Contact factory

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
14 Vdc
Interrupt rating
1.5 kAIC
Connection
#10-32 TPI stud
Type
Automotive, type I
Application
RVs, trucks and marine systems

Exportar especificación del producto