Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

CBC-40HB

Eaton Bussmann series CBC-HB automotive circuit breaker, 14 Vdc, 40 A, 1.5 kAIC, Type I, 10-32 TPI stud

General specifications

Product Name
Eaton Bussmann series CBC-HB automotive circuit breaker
Catalog Number
CBC-40HB
UPC
051712593304
EAN
5027590151061
Product Length/Depth
13.31 in
Product Height
9.63 in
Product Width
1.94 in
Product Weight
0.34 lb
Compliances
Contact factory

Especificaciones del producto

Amperage Rating
40 A
Voltage rating
14 Vdc
Interrupt rating
1.5 kAIC
Connection
#10-32 TPI stud
Type
Automotive, type I
Application
RVs, trucks and marine systems

Exportar especificación del producto