Eaton Bussmann series C.B.T-M automotive circuit breaker, 10A, Type II
| Product Name |
Eaton Bussmann series CBT-M automotive circuit breaker
|
| Catalog Number |
CBT-10M
|
| UPC |
051712600972
|
| Product Length/Depth |
0.55 in
|
| Product Height |
0.52 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.18 lb
|
| Compliances |
RoHS Compliant
Contact factory |
| Amperage Rating |
10 A
|
| Type |
Automotive, type II
|
| Application |
Boats, buses, RVs and trucks
|