La foto es representativa
Download
Eaton Bussmann series time-delay CDS type D fuse, Ferrule design, 600V, 300A, Non Indicating
Product Name |
Eaton Bussmann series CDS fuse
|
Catalog Number |
CDS300
|
UPC |
051712839273
|
Product Length/Depth |
11.63 in
|
Product Height |
2.38 in
|
Product Width |
2.38 in
|
Product Weight |
0.001 lb
|
Compliances |
Not Applicable
|
Certifications |
CSA Certified
|
Amperage Rating |
300 A
|
Fuse indicator |
Non-indicating
|
Packaging type |
Standard
|
Quantity |
1
|
Voltage rating |
600 V
|
Special features |
Ferrule design
|