La foto es representativa
Download
Eaton Bussmann series Mercury CF renewable fuse, 10 A, 250 V, Non-indicating
Product Name |
Eaton Bussmann series Mercury CF renewable fuse
|
Catalog Number |
CF206
|
UPC |
786689728069
|
Product Length/Depth |
14 mm
|
Product Height |
51 mm
|
Product Width |
14 mm
|
Product Weight |
0.018 kg
|
Certifications |
Contact Manufacturer
|
Amperage Rating |
10 A
|
Fuse indicator |
Non-indicating
|
Voltage rating at DC |
250 V
|
Type |
Fuse
|
Special features |
Renewable fuse
|