Eaton Bussmann series Mercury CF renewable fuse, 60 A, 250 V, Non-indicating
| Product Name |
Eaton Bussmann series Mercury CF renewable fuse
|
| Catalog Number |
CF220
|
| UPC |
786689727932
|
| Product Length/Depth |
21 mm
|
| Product Height |
76 mm
|
| Product Width |
21 mm
|
| Product Weight |
0.0061 kg
|
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
60 A
|
| Fuse indicator |
Non-indicating
|
| Voltage rating at DC |
250 V
|
| Type |
Fuse
|
| Special features |
Renewable fuse
|