Eaton Bussmann series heavy duty single-throw fused safety switch, 600V, 60A, Three-pole, NEMA 4X stainless
| Product Name |
Eaton Bussmann series CUBEFuse heavy duty single-throw fused safety switch
|
| Catalog Number |
CF362FWKW
|
| UPC |
051712183765
|
| Product Length/Depth |
23.1 in
|
| Product Height |
10.6 in
|
| Product Width |
12.1 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
Fusible
|
| Type |
Heavy duty fusible safety switch
|
| Amperage Rating |
60 A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac
|
| Modifications |
Viewing window
|
| Enclosure |
NEMA 4X
|
| Fuse configuration |
Fusible without neutral
|