Descargar documento () de 20
We make what matters work*

CH220GFT

Eaton CH GFCI circuit breaker, Ground fault circuit breaker, 20 A, 10 kAIC, Two-pole, 120/240 V, CH, Common, Plug-on, #14-4 AWG, Ground fault self test, GFI

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CH220GFT
UPC
786676025621
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
2.75 in
Product Weight
0.7 lb
Certifications
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault self test
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
CH
Connection
Plug-on
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Ground fault circuit breaker
Special features
Ground Fault Self Test

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.