Eaton Bussmann series CH modular fuse holder, 60 A, Two-pole, 85, Celsius, Class J, Thermoplastic housing, Tin-plated copper clip, Panel, 35 mm DIN rail, 600 Vac/dc
| Product Name |
Eaton Bussmann series CH modular fuse holder
|
| Catalog Number |
CH60J2I
|
| UPC |
051712630924
|
| EAN |
5027590161909
|
| Product Length/Depth |
3.16 in
|
| Product Height |
4.88 in
|
| Product Width |
3.31 in
|
| Product Weight |
1.133 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Listed CSA Certified |
| Amperage Rating |
60 A
|
| Number of poles |
Two-pole
|
| Operating temperature - max |
85 °C
|
| Operating temperature - min |
85 °C
|
| Class |
Class J
|
| Material |
Tin-plated copper clip
Thermoplastic housing |
| Mounting method |
Panel
35 mm DIN rail |
| Voltage rating |
600 Vac, 600 Vdc
|
| Type |
Modular fuse holder
|