Eaton CH thermal magnetic circuit breaker,Circuit breaker,20 A,10 kAIC,Three-pole,240 V,#14-8 AWG,CHB,CH Loadcenters
| Product Name |
Eaton CH thermal magnetic circuit breaker
|
| Catalog Number |
CHB315
|
| UPC |
782113112572
|
| Product Length/Depth |
5.8 in
|
| Product Height |
2.1 in
|
| Product Width |
3.6 in
|
| Product Weight |
0.85 lb
|
| Certifications |
UL 489
Contact Manufacturer |
| Used with |
CH Loadcenters
|
| Amperage Rating |
15 A
|
| Voltage rating |
240 V - 240 V
|
| Circuit breaker type |
CHB
|
| Interrupt rating |
10 kAIC
|
| Wire size |
#14-8 AWG
|
| Number of poles |
Three-pole
|
| Type |
Circuit breaker
|