Descargar documento () de 20
We make what matters work*

CHN250GF

Eaton CH GFCI circuit breaker,Plug-in circuit breaker,50 A,10 kAIC,Two-pole,120/240 V,CH,Common,GFI,5 mA

Especificaciones generales

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHN250GF
UPC
786689217280
Product Length/Depth
6 in
Product Height
2.25 in
Product Width
3.5 in
Product Weight
0.8 lb
Certifications
UL 489

Especificaciones del producto

Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Common
Indicators
GFI
Protection
5 mA
Interrupt rating
10 kAIC
Main circuit breaker
CH
Number of poles
Two-pole
Type
Plug-in circuit breaker

Exportar especificación del producto