Búsqueda de conocimientos
Descargar documento () de 20

CHP32L225X5

Eaton CH main lug loadcenters,PON,CH,225A,X5,Copper,!,NEMA 1 indoor,Steel,25 kAIC,64,32,3,Single-phase,120/240 V,#4 AWG-300 kcmil

General specifications

Product Name
Eaton CH main lug loadcenter
Catalog Number
CHP32L225X5
UPC
786689054304
Product Length/Depth
29 in
Product Height
4 in
Product Width
14.3 in
Product Weight
15.8 lb
Certifications
UL 67
Catalog Notes
Purchase Size X5 Cover Separately

Especificaciones del producto

Special features
PON
Type
CH
Amperage Rating
225 A
Bus material
Copper
Number of circuits
64
Number of spaces
32
Phase
Single-phase
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 1
Enclosure material
Steel
Interrupt rating
25 kAIC
Number of wires
3

Exportar especificación del producto