La foto es representativa
Download
Eaton Series C molded case circuit breaker frame, L-frame, CLDC, Frame only, Fixed thermal, fixed magnetic trip type, Three-pole, 600A, 600 Vac, 250 Vdc, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, 50/60 Hz, 100% rated
| Product Name |
Eaton Series C molded case circuit breaker frame
|
| Catalog Number |
CLDC3600F
|
| UPC |
786679561706
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
600 A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
CLDC
|
| Circuit breaker frame type |
Frame only
|
| Rating |
100% rated
|
| Series |
Series C
|
| Frame |
L
|
| Frequency rating |
50 to 60 Hz
|
| Interrupt rating |
100 kAIC at 480 Vac
200 kAIC at 240 Vac |
| Number of poles |
Three-pole
|
| Type |
Frame only
|