Descargar documento () de 20
We make what matters work*

CLNSURGECS

Eaton Type BR circuit breaker surge protective device, Clamshell - Plug On Surge Protective Device UL Classified

General specifications

Product Name
Eaton Type BR plug on module surge protection device
Catalog Number
CLNSURGECS
UPC
786689353735
Product Length/Depth
3 in
Product Height
2.981 in
Product Width
1.98 in
Product Weight
0.35 lb
Certifications
cUL Certified
UL 1449

Especificaciones del producto

Frequency rating
50/60 Hz
Nominal Discharge Current
3 kA
Protection
L-N, L-L
Measured limiting voltage
600 V
Maximum continuous operating voltage
150 V L-N, 300 V L-L
Surge current
18 kA
Short-circuit rating
10 kA
Type
Type BR

Exportar especificación del producto