La foto es representativa
Download
Eaton Crouse-Hinds series hanger, 4", Steel, Galvanized, Commercial
| Product Name |
Eaton Crouse-Hinds series hanger
|
| Catalog Number |
CPC-10 COLGADOR PERA COMERCIAL 4''
|
| UPC |
662283116122
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
0.156 kg
|
| Special features |
Galvanized
|
| Type |
Commercial
|
| Style |
4"
|
| Material |
Steel
|