EATON D2 SERIES ICE CUBE RELAY, DPDT, 110 VDC COIL, BASIC COVER
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2RR2A1
|
| UPC |
821136000425
|
| Product Length/Depth |
2 in
|
| Product Height |
1.1 in
|
| Product Width |
1.2 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
|
| Type |
General-purpose relay
|
| Coil voltage |
110 Vdc
|
| Contact configuration |
DPDT
|