Eaton D64 series ground fault monitoring relay
Product Name |
Eaton D64 series ground fault monitoring relay
|
Catalog Number |
D64RP410
|
UPC |
786689807085
|
Product Length/Depth |
2.52 in
|
Product Height |
3.94 in
|
Product Width |
0.71 in
|
Product Weight |
0.13 lb
|
Compliances |
CE Marked
|
Certifications |
UL Listed
CSA Certified |
Application |
Ground Fault Monitoring
|