Eaton Cooper Power series disconnect switch,D73P,15.5KV,600A,PORC,REA4
| Product Name |
Eaton Cooper Power series disconnect switch
|
| Catalog Number |
D73P16P0E
|
| UPC |
786689673680
|
| Product Length/Depth |
30 in
|
| Product Height |
12.08 in
|
| Product Width |
6.04 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Not Applicable
|
| Certifications |
IEEE C37.30.1
|
| Terminal options |
Tin-plated 2-hole NEMA terminal pads
|
| Application |
Distribution
|
| Backstrap options |
REA backstrap (4-3/8" x 9" bolts)
|
| Blade stop options |
90˚ blade stop, can be field-removed for 180˚ travel
|
| Insulation material |
Silicone rubber
|
| Switch type |
Disconnect switch
|
| Amperage Rating |
600 A
|
| Basic impulse level full wave crest |
110 kV
|
| Phase type |
Single-phase
|
| Voltage rating |
15.0 kV
|
| Loadbreak hook material |
Galvanized steel hook
|
| Mounting configuration |
Vertical or underhung
|
Soporte de Eaton