Descargar documento () de 20
We make what matters work*

D80JD10A

D80 Series OFF Delay Pneumatic Timer, No instantaneous contacts, 110/120V coil, 50/60 Hz, 1NO-1NC timed contacts, 0.5-180 seconds adjustable time delay

Especificaciones generales

Product Name
Eaton timing relay
Catalog Number
D80JD10A
UPC
782113219882
Product Length/Depth
7.1 in
Product Height
5.1 in
Product Width
1.8 in
Product Weight
3.6 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
ON or OFF delay timers are field convertible from ON to OFF or OFF to ON delay by rotating the solenoid assembly 180 degrees. Timing function is shown on mounting plate.

Especificaciones del producto

Type
Timing relay
Timer type
OFF delay
Frequency rating
50-60 Hz
Coil voltage
110/120 V
Contact configuration
1 NO-1 NC timed
Series
D80
Time delay
0.5-180 seconds adjustable

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.