Descargar documento () de 20
We make what matters work*

DET-2R-PIR

Eaton - Motion (PIR), Radio, Pet tolerant, Plastic, White

General specifications

Product Name
Eaton motion sensor
Catalog Number
DET-2R-PIR
EAN
5060096857648
Product Length/Depth
55 mm
Product Height
115 mm
Product Width
55 mm
Product Weight
0.15 kg
Compliances
EN
Certifications
CE marking

Especificaciones del producto

Compatibility
Two-way communication
Channels
1
Compliance
Independently certified to EN50131
Connection
Radio
Current normal
0.01 mA
Detection angle - max
90 °
Detection angle - min
90 °
Detection range - max
9 m
Free space radio range
700 m
Operating humidity - max
95 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Pet tolerant
Yes
Power supply
2.4 VDC
Replacement battery code
2 x AA Alkaline
Sounder output
0 dB
Tamper protection
Yes
Transmission power
10 mW
Typical battery life
60 monthly
VdS
None
Degree of protection (IP)
IP40
Battery type
AA Alkaline
Battery quantity
2
Color
White
Enclosure material
Plastic
Mounting Method
Surface
Enclosure color
White
Environmental class
Class II / IP40
Technology type
Passive Infrared
Indication
Optical
Detection type
Volumetric
EN 50131 grade
2
Wireless
Yes
VdS class
None

Exportar especificación del producto