Búsqueda de conocimientos
Descargar documento () de 20

DG1-34046FB-C21C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 22 kW 30 Hp CT 3PH 50/60 Hz 46A output IP21/type 1 FR4 LCD Internal EMC filter and DC choke EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU ports 2 exp slots Brake chopper

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34046FB-C21C
UPC
786685878775
Product Length/Depth
27.5 in
Product Height
16 in
Product Width
11.5 in
Product Weight
51 lb
Compliances
RoHS Compliant
C-Tick Compliant
CE Marked
GoST-R
Certifications
UL 508C
EN 61800-5-1
IEC 61508
EN 62061
EN ISO 13849-1
EN 61800-3
cUL Listed
UL Listed

Especificaciones del producto

Brake chopper
Brake chopper
Horsepower
30 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
4
Keypad
Included
Input voltage
400 V, 380-500 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP21/type 1
Input output
400 Vac (380-500 Vac)
Protection
Internal EMC filter, DC choke
Output current - max
46 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
22 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
46 A
High overload (CT) kW
22 kW
High overload (CT) hp
30 hp
Low overload (VT) amps
61 A
Low overload (VT) kW
30 kW
Low overload (VT) hp
40 HP
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
80
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.