Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DG321NRB

Eaton General duty cartridge fuse safety switch, NEMA 3R, Painted galvanized steel, Class H fuses, 30 A, Fusible with neutral, Three-pole, Four-wire, Category: general duty safety switch, 240 V

Especificaciones generales

Product Name
Eaton general duty cartridge fuse safety switch
Catalog Number
DG321NRB
UPC
782113120348
Product Length/Depth
6.88 in
Product Height
10.81 in
Product Width
6.38 in
Product Weight
6 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Maximum hp ratings apply only when dual element fuses are used

Especificaciones del producto

Type
General duty, cartridge fused
Amperage Rating
30A
Number of poles
Three-pole
Product Category
General duty safety switch
Voltage rating
240V
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H fuses
Fuse configuration
Fusible with neutral
Number of wires
4

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.