Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DG326NGK

Eaton General duty cartridge fuse safety switch, 600 A, NEMA 1, Painted steel, Class H fuses, Fusible with neutral, Three-pole, Four-wire, Category: general duty safety switch, 240 V

Especificaciones generales

Product Name
Eaton general duty cartridge fuse safety switch
Catalog Number
DG326NGK
UPC
782113639222
Product Length/Depth
14.25 in
Product Height
11.5 in
Product Width
24 in
Product Weight
145 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Maximum hp ratings apply only when dual element fuses are used

Especificaciones del producto

Type
General duty, cartridge fused
Amperage Rating
600A
Number of poles
Three-pole
Product Category
General duty safety switch
Voltage rating
240V
Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H fuses
Fuse configuration
Fusible with neutral
Number of wires
4

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.