Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DH262URK

Eaton DH Safety Sw. single throw, 2p/600vac/60amp, non-fused, NEMA 3R enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH262URK
UPC
786685176642
Product Length/Depth
9.89 in
Product Height
15.81 in
Product Width
8.87 in
Product Weight
17 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

Especificaciones del producto

Type
Single-throw
Amperage Rating
60 A
Number of poles
Two-pole
Product Category
Heavy Duty, Non-Fusible
Voltage rating
600 V
HP rating - max
10 at 240 Vac TD 1 Ph, 20 at 480 Vac TD 1 Ph, 25 at 600 Vac TD 1 Ph, 25 at 600 Vdc
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of wires
2
NEMA rating
NEMA 3R
Window
No Window
Neutral
Not included

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.