Eaton DH Safety Sw. single throw, 3p/1000Vac,200amp, non-fused, NEMA 12/3R enclosure painted steel, enhanced visible blades
| Product Name |
Eaton heavy duty non-fusible safety switch
|
| Catalog Number |
DH314UDKV
|
| UPC |
786689669973
|
| Product Length/Depth |
11.5 in
|
| Product Height |
34.38 in
|
| Product Width |
16 in
|
| Product Weight |
55 lb
|
| Compliances |
NEC 230.62 (C) Compliant Barrier
|
| Catalog Notes |
HEAVY DUTY SAFETY SWITCH (HDSS)
|
| Type |
Enhanced visible blade
|
| Amperage Rating |
200A
|
| Number of poles |
Three-pole
|
| Product Category |
HEAVY DUTY, NON-FUSED
|
| Voltage rating |
1000 V
|
| Switch type |
Single throw
|
| Switch type 2 |
Heavy duty
|
| Protection |
Non-fusible
|
| Enclosure |
NEMA12, NEMA 3R
|
| Fuse configuration |
NON-FUSIBLE
|
| Series |
K-Series
|
| Application |
Heavy commercial and industrial
|
| NEMA rating |
NEMA 12, NEMA 3R
|
| Voltage - max |
1000 V
|
| Window |
No Window
|
| Neutral |
Not included
|
| Features |
Enhanced visible blade
|