Eaton Heavy duty single-throw fused safety switch, 100 A, NEMA 1, Painted steel, Class H, Fusible, Neutral, Three-pole, Four-wire, 240 V, Max Hp: 7.5, 15/ 15, 30/ 20 hp (1,3PH @Std/TD/250 Vdc), #14-#1/0 Cu/Al
| Product Name |
Eaton heavy duty fusible safety switch
|
| Catalog Number |
DH323NGK
|
| UPC |
782113206264
|
| Product Length/Depth |
22.5 in
|
| Product Height |
9 in
|
| Product Width |
12.75 in
|
| Product Weight |
20 lb
|
| Compliances |
NEC 230.62 (C) Compliant Barrier
|
| Certifications |
UL Listed
|
| Type |
Heavy duty fusible safety switch
|
| Amperage Rating |
100A
|
| Number of poles |
Three-pole
|
| Product Category |
Heavy Duty, Fusible with neutral
|
| Voltage rating |
240V
|
| HP rating - max |
7.5, 15/ 15, 30/ 20 hp (1,3PH @Std/TD/250 Vdc)
|
| Wire size |
#14-1/0 AWG Cu/Al
|
| Enclosure |
NEMA 1
|
| Enclosure material |
Painted steel
|
| Fuse class provision |
Class H
|
| Fuse configuration |
Fusible with neutral
|
| Number of wires |
4
|
| NEMA rating |
NEMA 1
|
| Window |
No Window
|
| Neutral |
Included
|