Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DH327FGK

Eaton DH Safety Sw. single throw, 3p/240Vac/800amp, fused w/o neutral class L fuse clips, NEMA 1 enclosure painted steel

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH327FGK
UPC
782113589701
Product Length/Depth
57.5 in
Product Height
12.38 in
Product Width
27.5 in
Product Weight
225 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Especificaciones del producto

Type
Heavy duty fusible safety switch
Amperage Rating
800A
Number of poles
Three-pole
Product Category
Heavy Duty, Fusible without neutral
Voltage rating
240V
HP rating - max
100 hp (3PH @Std)
Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class L
Fuse configuration
Fusible without neutral
Number of wires
3
NEMA rating
NEMA 1
Window
No Window
Neutral
Not included

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.