Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DH361UWK

Eaton DH Safety Sw. single throw, 3p,600Vac,30amp, non-fused, NEMA 4X enclosure 304 stainless steel, enhanced visible blades

Especificaciones generales

Product Name
Eaton heavy duty non-fusible safety switch with enhanced visible blades
Catalog Number
DH361UWK
UPC
782113205724
Product Length/Depth
10.22 in
Product Height
14.14 in
Product Width
8.76 in
Product Weight
17 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Especificaciones del producto

Type
Single-throw
Amperage Rating
30A
Number of poles
Three-pole
Product Category
Heavy Duty, Non-Fusible
Voltage rating
600 V
HP rating - max
7.5 at 480 Vac TD 1 Ph, 10 at 600 Vac TD 1 Ph, 10 at 240 Vac TD 3 Ph, 20 at 480 Vac TD 3 Ph, 30 at 600 Vac TD 3 Ph, 5 at 250 Vdc
Enclosure
NEMA 4X
Enclosure material
Stainless steel
Fuse configuration
Non-fusible
Number of wires
3
NEMA rating
NEMA 4X
Window
No Window
Neutral
Not included

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.