Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DH362URK

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 60 A, NEMA 3R, Painted galvanized steel, Non-Fusible, Three-wire, 10 at 240 Vac TD 1 Ph, 20 at 480 Vac TD 1 Ph, 25 at 600 Vac TD 1 Ph, 20 at 240 Vac TD 3 Ph

Especificaciones generales

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH362URK
UPC
782113206028
Product Length/Depth
10 in
Product Height
15.88 in
Product Width
8.13 in
Product Weight
16 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Especificaciones del producto

Type
Single-throw
Amperage Rating
60 A
Number of poles
Three-pole
Product Category
Heavy Duty, Non-Fusible
Voltage rating
600 V
HP rating - max
10 at 240 Vac TD 1 Ph, 20 at 480 Vac TD 1 Ph, 25 at 600 Vac TD 1 Ph, 20 at 240 Vac TD 3 Ph, 50 at 480 Vac TD 3 Ph, 60 at 600 Vac TD 3 Ph, 10 at 250 Vdc
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of wires
3
NEMA rating
NEMA 3R
Window
No Window
Neutral
Not included

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.