Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DH363URK

Eaton DH Safety Sw. single throw, Non-Fused, NEMA 3R enclosure painted steel, enhanced visible blades

Especificaciones generales

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH363URK
UPC
782113206479
Product Length/Depth
9.89 in
Product Height
21.68 in
Product Width
11.84 in
Product Weight
22 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Especificaciones del producto

Special features
Enhanced visible blades
Type
Single-throw
Amperage Rating
100A
Number of poles
Three-pole
Product Category
Heavy Duty, Non-Fusible
Voltage rating
600 V
HP rating - max
20 at 240 Vac TD 1 Ph, 40 at 480 Vac TD 1 Ph, 50 at 600 Vac TD 1 Ph, 40 at 240 Vac TD 3 Ph, 75 at 480 Vac TD 3 Ph, 100 at 600 Vac TD 3 Ph, 20 at 250 Vdc
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of wires
3
NEMA rating
NEMA 3R
Window
No Window
Neutral
Not included

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.