Eaton Heavy duty single-throw fused safety switch, 200 A, NEMA 12/3R, Painted galvanized steel, Class H, Fusible with neutral, Three-pole, Four-wire, 600 V, Max Hp: 50, 50/ 125, 150 hp (1/3PH @480, 600 V), #6-300 kcmil Cu/Al
| Product Name |
Eaton heavy duty fusible safety switch
|
| Catalog Number |
DH364NDK
|
| UPC |
782113206912
|
| Product Length/Depth |
11.63 in
|
| Product Height |
35.38 in
|
| Product Width |
15.5 in
|
| Product Weight |
61 lb
|
| Compliances |
NEC 230.62 (C) Compliant Barrier
|
| Certifications |
UL Listed
|
| Catalog Notes |
Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened
|
| Type |
Heavy duty fusible safety switch
|
| Amperage Rating |
200A
|
| Number of poles |
Three-pole
|
| Product Category |
Heavy Duty, Fusible with neutral
|
| Voltage rating |
600 V
|
| HP rating - max |
50, 50/ 125, 150 hp (1/3PH @480, 600 V)
|
| Enclosure |
NEMA 12, NEMA 3R
|
| Enclosure material |
Painted galvanized steel
|
| Fuse class provision |
Class H
|
| Fuse configuration |
Fusible with neutral
|
| Number of wires |
4
|
| NEMA rating |
NEMA 12/3R
|
| Window |
No Window
|
| Neutral |
Included
|