Eaton Bussmann series , DIN-Rail Adapter, Adapter, Class CC, G, H, Lexan [R] 141 material
| Product Name |
Eaton Bussmann series DIN rail adapter
|
| Catalog Number |
DRA-1
|
| UPC |
051712141703
|
| EAN |
5027590415859
|
| Product Length/Depth |
0.85 in
|
| Product Height |
2.59 in
|
| Product Width |
0.32 in
|
| Product Weight |
0.2 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Certifications |
Not Applicable
|
| Used with |
For use with 0 to 30 amp R and M Type fuse Blocks
|
| Class |
Class H
Class G Class CC |
| Fuse indicator |
Non-indicating
|
| Material |
Lexan [R] 141
|
| Type |
Adapter
|