La foto es representativa
Download
Eaton DS7 soft start controller, Frames 3 and 4, 70 A, 50 hp, 480 V, 24 Vac/Vdc, Internal bypass, IP20, HJD3250 circuit breaker, 200 A class RK5 max fuse, Generation 7 series
Product Name |
Eaton DS7 soft start controller
|
Catalog Number |
DS7-340SX070N0-N
|
UPC |
786685856742
|
Product Length/Depth |
6.34 in
|
Product Height |
5.47 in
|
Product Width |
3.66 in
|
Product Weight |
3 lb
|
Compliances |
CE Marked
C-Tick Compliant |
Certifications |
CSA Certified
IEC 60947-4-2 EN 60947-4-2 UL Listed |
Catalog Notes |
No internal radio interference suppression filters
|
Bypass |
Internal
|
Control voltage |
24 Vac/Vdc
|
Horsepower |
50 hp
|
Phase |
Three-phase mains supply voltage
|
Type |
Soft start controller
|
Voltage rating |
480 V
|
Fuse size |
200 A class RK5 max
|
Circuit breaker type |
HJD3250
|
Frame size |
3
4 |
Environmental rating |
IP20
|
Series |
Generation 7
|
Rated operational current |
70 A
|