Búsqueda de conocimientos
Descargar documento () de 20

DS7-34DSX009N0-D

Eaton DS7 soft start controller, Frame 1, 9 A, 5 hp, 480 V, 24 Vdc, Internal bypass, SmartWire-DT, IP20, HFD3020 circuit breaker, 20 A class RK5 max fuse, Generation 7 series

General specifications

Product Name
Eaton DS7 soft start controller
Catalog Number
DS7-34DSX009N0-D
UPC
786685856322
Product Length/Depth
5.12 in
Product Height
4.05 in
Product Width
1.77 in
Product Weight
0.9 lb
Compliances
CE Marked
C-Tick Compliant
Certifications
IEC 60947-4-2
UL Listed
EN 60947-4-2
CSA Certified
Catalog Notes
No internal radio interference suppression filters

Especificaciones del producto

Bypass
Internal
Control voltage
24 Vdc
Horsepower
5 hp
Phase
Three-phase mains supply voltage
Type
Soft start controller
Voltage rating
480 V
Fuse size
20 A class RK5 max
Circuit breaker type
HFD3020
Frame size
1
Environmental rating
IP20
Series
Generation 7
Rated operational current
9 A
Wire type
SmartWire-DT

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.