Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

DV060011

Eaton Accessories and Spares of Manual Pipeline Strainer, O-ring (jack bonnet), Viton, Model 50, Connection size 6"

Especificaciones generales

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
DV060011
Product Weight
0.04 kg
Certifications
ISO 9001

Especificaciones del producto

Accessory/spare part type
O-ring (Jack bonnet)
Sealing material
Viton
Connection size (inlet/outlet)
6"
Model
Model 50

Exportar especificación del producto