La foto es representativa
Download
Eaton Bussmann series Karp E fuse link, 40 A, 250 V, Non-indicating
Product Name |
Eaton Bussmann series Karp E fuse link
|
Catalog Number |
E-40
|
UPC |
051712242516
|
Product Length/Depth |
0.0038 mm
|
Product Height |
55 mm
|
Product Width |
6.5 mm
|
Product Weight |
0.01 kg
|
Certifications |
Contact Manufacturer
|
Amperage Rating |
40 A
|
Fuse indicator |
Non-indicating
|
Voltage rating at DC |
250 V
|
Type |
Fuse link
|