E22, Pushbuttons, 22.5 mm, Selector switch, 45° Throw Lever and Knob, Non-Illuminated , Three-position, Chrome Bezel, NEMA 3, 3R, 4, 4X, 12, 13
| Product Name |
Eaton E22 pushbutton selector switch
|
| Catalog Number |
E22XL1
|
| UPC |
782113470306
|
| Product Length/Depth |
6 in
|
| Product Height |
0.5 in
|
| Product Width |
4 in
|
| Product Weight |
0.05 lb
|
| Compliances |
CE Marked
|
| Type |
45° Throw knob
|
| Bezel |
Chrome
|
| Product Category |
Selector switch
|
| Illumination |
Non-illuminated
|
| NEMA rating |
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
|
| Number of positions |
3
|
| Series |
E22
|
| Size |
22.5 mm
|