Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2J3150T

Eaton E2 mining molded case circuit breaker trip unit, J-frame, E2J, Interchangeable thermal-magnetic trip, 750-1500A, Three-pole, 150A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, 10 kAIC at 250 Vdc

General specifications

Product Name
Eaton E2 mining molded case circuit breaker trip unit
Catalog Number
E2J3150T
UPC
786679060780
Product Length/Depth
6.9 in
Product Height
5.4 in
Product Width
4.3 in
Product Weight
1.25 lb
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Amperage Rating
150 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T207
Circuit breaker type
E2J
Circuit breaker frame type
Trip unit
Magnetic trip range
750-1500A
Frame
J
Class
Mining
Interrupt rating
35 kAIC at 480 Vac
65 kAIC at 240 Vac
18 kAIC at 600 Vac
10 kAIC at 250 Vdc
Number of poles
Three-pole
Trip rating
750-1500 A
Type
Specialty trip unit only

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.